下载文档 () / 20
动力,因我们而不同*

RT16-00 500V/160A

Eaton Bussmann series low voltage NH Fuse, Low voltage fuse-link,160A,500Vac,120kA breaking capacity,NH00 size,gG/gL fuse

常用规格

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
RT16-00 500V/160A
Product Length/Depth
78.5 mm
Product Height
56.5 mm
Product Width
29 mm
Product Weight
0.2 kg
Certifications
GB13539
IEC 60269

产品规格

Amperage Rating
160 A
Voltage rating
500 Vac

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。