知识搜索
下载文档 () / 20
动力,因我们而不同*

S1002G

Eaton Crouse-Hinds series S Series blank cover, Feraloy iron alloy, Surface or flush mount, Two-gang, Gasket

常用规格

Product Name
Eaton Crouse-Hinds series S Series blank cover
Catalog Number
S1002G
UPC
782274610207
Product Length/Depth
4.81 in
Product Height
4.53 in
Product Width
0.34 in
Product Weight
1.18 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Number of gangs
2
Material
Feraloy iron alloy
Mounting method
Flush
Surface
Special features
Gasket

导出产品规格