下载文档 () / 20
动力,因我们而不同*

S205E064S2GX

MVS2C, 5KV, 600A, EPOXY, 61KA, INVERTED, GROUND BREAK JAWS

常用规格

Product Name
Eaton MVS load interrupter switch cassette
Catalog Number
S205E064S2GX
UPC
786689238988
Product Length/Depth
24 in
Product Height
24 in
Product Width
36 in
Product Weight
300 lb
Certifications
Contact Manufacturer

产品规格

Type
MVS2C
Amperage Rating
600A
Kva Rating
5KV
Voltage rating
5 kV
Interrupt rating
40 kAIC
Insulator type
Epoxy

导出产品规格