下载文档 () / 20
动力,因我们而不同*

S20N11P26P

Eaton General-Purpose Encapsulated Transformer, EP, Single-phase, PV: 240 X 480V, Taps: None, SV: 120/240V, 115°C, .250 kVA, Copper windings, Frame: 57P, Indoor-Outdoor

常用规格

Product Name
Eaton General purpose encapsulated transformer
Catalog Number
S20N11P26P
UPC
786680233869
Product Length/Depth
5.18 in
Product Height
9.34 in
Product Width
4.45 in
Product Weight
13 lb
Compliances
Not Applicable
Certifications
UL Listed

产品规格

Type
General-Purpose Encapsulated Transformer
Coil material
Aluminum
Frequency rating
60 Hz
Phase
Single-phase
Primary voltage
240 V, 480 V
Secondary Voltage
120/240 V
Temperature rise
115 °C rise
Design
EP
Enclosure
NEMA 3R
Frame
57P
Tap size
None
Volt ampere rating
0.25 kVA
Weathershield
Indoor-Outdoor
Wiring connection
3A

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。