下载文档 () / 20
动力,因我们而不同*

S48G11S05N

Eaton General purpose encapsulated transformer, EP, aluminum, NEMA 3R, 177, 60 Hz, single-phase, 480 V, 120/240 V, 2 at -5% FCBN, 115 °C rise, 5 KVA, indoor-outdoor, 2D

常用规格

Product Name
Eaton General purpose encapsulated transformer
Catalog Number
S48G11S05N
UPC
786680102011
Product Length/Depth
9.89 in
Product Height
16 in
Product Width
10.38 in
Product Weight
113 lb
Certifications
UL Listed
Catalog Notes
Model N

产品规格

Type
General-Purpose Encapsulated Transformer
Coil material
Aluminum
Frequency rating
60 Hz
Phase
Single-phase
Primary voltage
480 V
Secondary Voltage
120/240 V
Temperature rise
115 °C rise
Design
EP
Enclosure
NEMA 3R
Frame
177
Tap size
2 at -5% FCBN
Volt ampere rating
5 kVA
Weathershield
Indoor-Outdoor
Wiring connection
2D

导出产品规格

产品规格说明书

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。