下载文档 () / 20
动力,因我们而不同*

S48G11S25N

Eaton, general purpose encapsulated transformer, ep, single-phase, pv: 480v, taps: 2 at -5% fcbn, sv: 120/240v, 115°c, 25 kva, al windings, frame: 182, indoor-outdoor

常用规格

Product Name
Eaton General purpose encapsulated transformer
Catalog Number
S48G11S25N
UPC
786680108877
Product Length/Depth
14.12 in
Product Height
23.31 in
Product Width
16.35 in
Product Weight
385 lb
Certifications
UL Listed
Catalog Notes
Model N

产品规格

Type
General-Purpose Encapsulated Transformer
Coil material
Aluminum
Frequency rating
60 Hz
Phase
Single-phase
Primary voltage
480 V
Secondary Voltage
120/240 V
Temperature rise
115 °C rise
Design
EP
Enclosure
NEMA 3R
Frame
182
Tap size
2 at -5% FCBN
Volt ampere rating
25 kVA
Weathershield
Indoor-Outdoor
Wiring connection
2D

导出产品规格

产品规格说明书

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。