下载文档 () / 20
动力,因我们而不同*

S54N11E01P

Eaton General purpose encapsulated transformer, EP, aluminum, NEMA 3R, 60 Hz, single-phase, 120 V, 208 V, 240 V, 277 V, 120/240 V, Shielded, NONE, 115 °C rise, 1 KVA, indoor-outdoor,

常用规格

Product Name
Eaton General purpose encapsulated transformer
Catalog Number
S54N11E01P
UPC
786680233159
Product Length/Depth
6.56 in
Product Height
10 in
Product Width
5.53 in
Product Weight
35 lb
Compliances
Not Applicable
Certifications
UL Listed

产品规格

Type
General-Purpose Encapsulated Transformer
Coil material
Aluminum
Frequency rating
60 Hz
Kva Rating
1 kVA
Phase
Single-phase
Primary voltage
120 V, 208 V, 240 V, 277 V
Secondary Voltage
120/240 V
Sound Level
NEMA ST-20
Temperature rise
115 °C rise
Design
EP
Enclosure
NEMA 3R
Frame
67P
Insulation
180 °C
Tap size
None
Volt ampere rating
1 kVA
Weathershield
Indoor-Outdoor
Wiring connection
576A

导出产品规格