Eaton Crouse-Hinds series sway adapter
SA 1W

SA 1W

Eaton Crouse-Hinds series sway adapter, Sheet steel, 1/2" conduit stem (male thread is 3/8")
SA 1W - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series sway adapter
Catalog Number
SA 1W
UPC
784731600011
Product Length/Depth
2.19 in
Product Height
1.53 in
Product Width
1.71 in
Product Weight
0.27 lb

产品规格

Material
Sheet steel
Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Used with
1/2" Conduit Stems (male thread is 3/8")
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.