下载文档 () / 20
动力,因我们而不同*

SA158ZN120

Eaton B-Line series slotted angle, 1.6" H x 120" L x 1.6" W, 300 Lbs load, Green, 14 gauge

常用规格

Product Name
Eaton B-Line series slotted angle
Catalog Number
SA158ZN120
UPC
781011800123
Product Length/Depth
120 in
Product Height
1.6 in
Product Width
1.6 in
Product Weight
0.66 lb
Certifications
UL Listed

Application

Application
Steel channels

Model

Special features
Electro-plated zinc

Load rating/capacity

Load capacity
300 lbs

Material/finish

Color
Green
Material gauge
14 gauge

导出产品规格