下载文档 () / 20
动力,因我们而不同*

SA276GRN120

Eaton B-Line series slotted angle, 1.6" H x 120" L x 2.3" W, DURA GREEN, Green, 14 gauge

常用规格

Product Name
Eaton B-Line series slotted angle
Catalog Number
SA276GRN120
UPC
781011800208
Product Length/Depth
120 in
Product Height
1.6 in
Product Width
2.3 in
Product Weight
0.78 lb
Certifications
UL Listed

Application

Application
Steel channels

Model

Type
Beam loading

Material/finish

Color
Green
Finish
DURA GREEN
Material gauge
14 gauge

导出产品规格