下载文档 () / 20
动力,因我们而不同*

SA318-108ZN

Eaton B-Line series slotted angle, 1.6" H x 108" L x 3.1250" W, Green, 12 gauge

常用规格

Product Name
Eaton B-Line series slotted angle
Catalog Number
SA318-108ZN
UPC
799038672333
Product Length/Depth
108 in
Product Height
1.6 in
Product Width
3.125 in
Product Weight
1.32 lb
Certifications
UL Listed

Application

Application
Steel channels

Model

Special features
Zinc
Type
Single piece (up) beam section

Material/finish

Color
Green
Material gauge
12 gauge

导出产品规格