| Product Name |
Eaton B-Line series wall mount racks
|
| Catalog Number |
SB704197424TG
|
| UPC |
799038233695
|
| Product Length/Depth |
24 in
|
| Product Height |
74.5 in
|
| Product Width |
74.25 in
|
| Product Weight |
22.9 lb
|
| Compliances |
EIA/ECA-310-E
|
| Certifications |
Not Applicable
|
| Color |
Gray
|
| Material |
Aluminum & steel
|
| Model |
Wall-mounted network equipment rack. Heavy duty, 19" Panel mount
|
| Special features |
With suitable mounting surface carries a 350 lb . load capacity; permanently stamp RMU units
|
| Mounting Location |
Wall
|