| Product Name |
Eaton B-Line series wall mount racks
|
| Catalog Number |
SB708193018FB
|
| UPC |
799038361626
|
| Product Length/Depth |
18 in
|
| Product Height |
43.1875 in
|
| Product Width |
19.88 in
|
| Product Weight |
35 lb
|
| Compliances |
EIA/ECA-310-E
|
| Certifications |
UL Listed
|
| Color |
Black
|
| Load capacity (dynamic) |
150 lb
|
| Material |
Steel
|
| Number of rack units |
13U
|
| Special features |
Removable doors, hinges for opening either side, mounting hole on 16" centers
|
| Surface finish |
Flat black powder coat
|
| Type |
Two-post network equipment rack
|
| Mounting Location |
Wall
|
| Load capacity |
150 lb
|
| Material details |
ASTM A570
|