| Product Name |
Eaton B-Line series wall mount racks
|
| Catalog Number |
SB750230604FB
|
| UPC |
799038181798
|
| Product Length/Depth |
6 in
|
| Product Height |
7 in
|
| Product Width |
23 in
|
| Product Weight |
9 lb
|
| Compliances |
Not Applicable
|
| Certifications |
Not Applicable
|
| Finish |
Flat black powder coat
|
| Color |
Black
|
| Material |
Aluminum
|
| Model |
Wall mounted patch panel bracket 19" or 23" panel mount, hinged
|
| Number of rack units |
4U
|
| Special features |
Used to mount patch panel to wall; hinged design, tie holes for cable management
|