| Product Name |
Eaton Souriau SC / SM series #16 (1.6mm) and #20 (1.0mm) stamped and formed contacts
|
| Catalog Number |
SC16M11S6REV
|
| Product Length/Depth |
19 mm
|
| Product Height |
3.3 mm
|
| Product Width |
3.1 mm
|
| Product Weight |
0.3 g
|
| Fitted with: |
Insulation grip
|
| Environmental conditions |
REACH
RoHS |
| Contact gender |
Socket (Female)
|
| Contact plating |
Gold on active part, Tin on rear part
|
| Contact size |
16 AWG
|
| Contact type |
Crimp
|
| Packaging type |
Reeled
|
| Wire size (AWG) - max |
16 AWG
|
| Wire size (AWG) - min |
18 AWG
|
| Manufacturing process |
Stamped and formed
|