下载文档 () / 20
动力,因我们而不同*

SC64-PTFE-5M-CSA

SENSING COIL, TEFLON, LENGTH 5M

常用规格

Product Name
Eaton Accessories and spare parts for fire alarm systems
Catalog Number
SC64-PTFE-5M-CSA
Product Length/Depth
500 cm
Product Height
0.6 cm
Product Width
0.6 cm
Product Weight
0.29 kg
Certifications
CE marking

产品规格

Type of accessory/spare part
Mounting material
Material
Plastic
Suitable for intrusion alarm
No
Suitable for fire alarm
Yes
Suitable for wall mounting
Yes
Suitable for ceiling mounting
Yes
Spare part
Yes
Compatible with Apple HomeKit
NO
Compatible with Google Assistant
NO
Compatible with Amazon Alexa
NO

导出产品规格