| Product Name |
Eaton Bussmann series SCF fuse
|
| Catalog Number |
SCF4030-12-10
|
| UPC |
051712031363
|
| Product Length/Depth |
4 mm
|
| Product Height |
1 mm
|
| Product Width |
3 mm
|
| Product Weight |
0.023 g
|
| Compliances |
RoHS Compliant
|
| Certifications |
cURus
|
| Amperage Rating |
12 A
|
| Resistance |
3.5 Ω
|
| DC voltage |
48 V DC
|
| V DC interrupt rating |
200 AIC
|