| Product Name |
Eaton Bussmann series SCF fuse
|
| Catalog Number |
SCF4030-15-05
|
| UPC |
051712031424
|
| Product Length/Depth |
4 mm
|
| Product Height |
1 mm
|
| Product Width |
3 mm
|
| Product Weight |
0.025 g
|
| Compliances |
RoHS Compliant
|
| Certifications |
cURus
|
| Amperage Rating |
15 A
|
| Resistance |
3 Ω
|
| DC voltage |
36 V DC
|
| V DC interrupt rating |
50 AIC
|