| Product Name |
Eaton Bussmann series SCF fuse
|
| Catalog Number |
SCF9550-45-08
|
| UPC |
051712031981
|
| Product Length/Depth |
9.5 mm
|
| Product Height |
2 mm
|
| Product Width |
5 mm
|
| Product Weight |
0.186 g
|
| Compliances |
RoHS Compliant
|
| Certifications |
cURus
|
| Amperage Rating |
45 A
|
| Resistance |
1.5 Ω
|
| DC voltage |
80 V DC
|
| V DC interrupt rating |
120 AIC
|