下载文档 () / 20
动力,因我们而不同*

SCRW,HHC 1/2X1 SS4

Eaton B-Line series hex head screw, 0.5" H x 1.3640" L x 0.8660" W, Steel, Stainless steel type 304

常用规格

Product Name
Eaton B-Line series hex head screw
Catalog Number
SCRW,HHC 1/2X1 SS4
UPC
781011024130
Product Length/Depth
1.364 in
Product Height
0.5 in
Product Width
0.866 in
Product Weight
0.082 lb
Certifications
Not Applicable

Model

Product Category
Hardware
Type
Hex head cap screws

Material/finish

Finish
Stainless steel type 304
Material
Steel

导出产品规格