下载文档 () / 20
动力,因我们而不同*

SCRW,HHC 1/2X1 1/2 SS6

Eaton B-Line series hex head screw, 0.5" H x 1.8640" L x 0.8660" W, Steel, Stainless steel type 316

常用规格

Product Name
Eaton B-Line series hex head screw
Catalog Number
SCRW,HHC 1/2X1 1/2 SS6
UPC
781011049218
Product Length/Depth
1.864 in
Product Height
0.5 in
Product Width
0.866 in
Product Weight
0.108 lb
Certifications
Not Applicable

Model

Product Category
Hardware
Type
Hex head cap screws

Material/finish

Finish
Stainless steel type 316
Material
Steel

导出产品规格