下载文档 () / 20
动力,因我们而不同*
即将停产

SDR-DEXT-RD-NC

Eaton external burglar alarm siren, Decoy ext sounder red no cover

常用规格

Product Name
Eaton external burglar alarm siren
Catalog Number
SDR-DEXT-RD-NC
Product Length/Depth
80 mm
Product Height
300 mm
Product Width
280 mm
Product Weight
0.91 kg
Compliances
CE marking
Certifications
CE

产品规格

Built-in transformer
No
Compliance
Not applicable
Connection
Not applicable
Current normal
0.5 mA
Cut-off period
Not applicable
EN 50131 Security Grade
Not applicable
Enclosure/lens color
Red
Enclosure material
ABS (cover) Polycarbonate (lens)
Environmental class
IP4X
Low-volume mode
Yes
Operating humidity - max
95 %
Mounting Method
Surface mount
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Radio frequency
Not applicable
Remote self test function
No
Replacement battery code
SDR-W-BAT2 (use one battery from pair)
Sounder output
0 dB
Sounder type
External
Supply
3 V
Type of current
DC
Type Of Tone
Not applicable
Typical battery life
24 monthly
Degree of protection (IP)
Other
Degree of protection (NEMA)
Other
Electricity consumption
0 A
Housing material
Plastic
Mounting Method (ETIM)
Surface mount
Current supply
Battery/accumulator
Housing colour
Red
Loudness
0 cd
With radio control
NO
Tone type
Other
Nominal voltage
0 V

导出产品规格