下载文档 () / 20
动力,因我们而不同*
即将停产

SDR-WEXT-G2-BL-NC

Eaton external burglar alarm siren, Sounder external wired G2 blue lens no cover

常用规格

Product Name
Eaton external burglar alarm siren
Catalog Number
SDR-WEXT-G2-BL-NC
Product Length/Depth
80 mm
Product Height
300 mm
Product Width
280 mm
Product Weight
0.93 kg
Certifications
CE marking

产品规格

Built-in transformer
Yes
Compliance
Independently certified to EN50131 & INCERT
Connection
Wired
Current normal
0.035 mA
Cut-off period
Choose 5 secs, 3 mins or (default) 15 mins
EN 50131 Security Grade
2
Enclosure/lens color
Blue
Enclosure material
ABS (cover) Polycarbonate (lens)
Environmental class
Class IV
Low-volume mode
Yes
Operating humidity - max
95 %
Mounting Method
Surface mount
Operating temperature - max
60 °C
Operating temperature - min
-25 °C
Radio frequency
Not applicable
Remote self test function
No
Replacement battery code
SDR-W-BAT2
Sounder output
100 dB
Sounder type
External
Supply
13.7 V
Type of current
DC
Type Of Tone
Multi-tone
Typical battery life
60 monthly
Degree of protection (IP)
Other
Degree of protection (NEMA)
Other
Electricity consumption
0.035 A
Housing material
Plastic
Mounting Method (ETIM)
Surface mount
Type Of Tone (ETIM)
Fast beat
Current supply
Battery/accumulator
Housing colour
Other
Loudness
100 cd
With radio control
NO
Tone type
Other
Nominal voltage
12 V

导出产品规格