下载文档 () / 20
动力,因我们而不同*

SE3ESRCGSB

SignEdge ESR CG-S, Exit Panel Luminaire, 30 m viewing distance, supended mounting with module in ceiling, black, without pictogram

常用规格

Product Name
Eaton SignEdge exit sign luminaire
Catalog Number
SE3ESRCGSB
Product Length/Depth
320 mm
Product Height
150 mm
Product Width
15 mm
Product Weight
1.4 kg
Certifications
CE

产品规格

Battery quality
Not applicable
Permissible ambient temperature - min
-20 °C
Permissible ambient temperature - max
40 °C
Protection class
II
Degree of impact resistance (IK)
IK 03
Outdoor use compliance
No
Explosion protected
No
Degree of protection
IP20
Lamp type
LED not exchangeable
With light source
Yes
Lamp holder
None
Type of indicator
Single/double-sided
Monitoring equipment
Safety module for monitoring (central feeded system)
Power supply system
Central (central battery)
Voltage type
AC/DC
Current Consumption At 220V DC
17 mA
Apparent Power At Mains Operation
7.5 VA
Effective power at mains operation
4.3 W
Power factor
0.57
With remote switch connection
Yes
Reserve-polarity protected
Yes
Energy efficiency class
A
Conductor cross section
2.5
Connection type
Plug-in connection
Max. system power
4.3 VA
Rated life time L80/B10 at 25 °C
100000 hour
Type of control gear
LED operating device voltage-controlled
Type of wiring
Suitable for through wiring
Nominal voltage AC - max
240 V
Nominal voltage AC - min
220 V
Nominal voltage DC
220 V
Rated ambient temp acc. IEC62722-2-1 - Min
-20 °C
Rated ambient temp acc. IEC62722-2-1 - Max
40 °C
Inrush current
1.5
Energy efficiency class of the light source according to EU regulation 2019/2015
A
Suitable for standby switching
No
Suitable for continuous circuit
Yes
RAL-Number (Similar) Housing
9005
Mounting Method
Built-in
Material housing
Aluminium
Color housing
Black
Material cover
Without cover
Limited surface temperature
No
Labelling type
Acrylic plate
Pictogram included
No
Built-in Length
201 mm
Built-in Width
47 mm
Built-in height/depth
85 mm
Number Of Poles (Numeric)
3
Impact strength
IK03
Kind of luminaire
Exit sign luminaire
Light distributor
None
Function
Escape route signage
Luminaire With Limited Surface Temperature, Sign D
No
Viewing distance
30 m
Frequency
50/60 Hz
Main connection terminal
2.5
Product branding
Eaton
Shape
Rectangular
Power consumption mains operation - effective power (W)
4.3 W
Power consumption mains operation - apparent power (VA)
7.5 VA
Testing system
STAR+ technology
Luminious flux PHIe/PHIn at the end of rated operating time
100 %
With remote control
No
Exchangeable control gear
Yes
Emergency function monitoring system
Other
Emergency power supply system
Central (central battery)

导出产品规格