下载文档 () / 20
动力,因我们而不同*

SL4-PIB-TM

Eaton SL4 stacklight base module, Standard base, 25mm conduit entry, Horizontal mounting spring terminals, 40mm

常用规格

Product Name
Eaton SL4 stacklight base module
Catalog Number
SL4-PIB-TM
Product Length/Depth
3.4 in
Product Height
3 in
Product Width
3 in
Product Weight
0.2 lb
Compliances
CE Marked
Certifications
IEC Rated
CSA Std. C22.2 No. 94-91
UL 508
CSA Std. C22.2 No. 14-10
CSA Certified
UL Listed file E29184
CSA Class No. NKCR7
UL Listed
cULus Listed
Catalog Notes
0

产品规格

Used with
Used with SL7-L, SL7-BL, SL7-FL, SL7-AP
Type
40 mm
Accessories
Internal fixing holes, includes cover
Mounting Method
Horizontal
Terminals
Spring loaded
Series
SL4
Number of positions
5
Number of modules
5

导出产品规格

产品规格说明书

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。