下载文档 () / 20
动力,因我们而不同*

SMFE26A

SMF series, 26Vdc Standoff Voltage, 42.1V Clamp. Voltage, 200W Peak Power, Uni-dir.

常用规格

Product Name
Eaton TVS high power diode
Catalog Number
SMFE26A
UPC
051712804455
Product Length/Depth
3.95 mm
Product Height
1.35 mm
Product Width
2 mm
Product Weight
0.014 g
Certifications
Contact Manufacturer

导出产品规格