下载文档 () / 20

SMS10PH3TR29

Right angle pin header boardmount with male contacts; SMS10PH3TR29

常用规格

Product Name
Eaton Souriau SMS series quick mating plastic rectangular connector
Catalog Number
SMS10PH3TR29
Product Length/Depth
66.8 mm
Product Height
9.4 mm
Product Width
22.9 mm
Product Weight
25.3 g

产品规格

Environmental conditions
REACH
RoHS
Flammability rating UL94 V0
Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact delivery
Loaded
Contact gender
Pin (Male)
Contact plating
Tin pre plated
Contact type
PCB
Coupling type
Push-Pull
Degree of protection
IP30
Layout
10
Shell material
Plastic
Operating temperature - max
125 °C
Operating temperature - min
-55 °C
Receptacle type
Front Mount Panel
Number Of Contacts
10
Number of cavity #16
10

导出产品规格