下载文档 () / 20

SMS10PHGE6

Right angle pin header boardmount with male contacts; SMS10PHGE6

常用规格

Product Name
Eaton Souriau SMS series quick mating plastic rectangular connector
Catalog Number
SMS10PHGE6
Product Length/Depth
66.8 mm
Product Height
9.4 mm
Product Width
22.9 mm
Product Weight
10.5 g

产品规格

Environmental conditions
RoHS
Flammability rating UL94 V0
REACH
Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact delivery
Loaded
Contact gender
Pin (Male)
Contact plating
Gold
Contact type
PCB
Coupling type
Push-Pull
Degree of protection
IP30
Layout
10
Shell material
Plastic
Operating temperature - max
125 °C
Operating temperature - min
-55 °C
Receptacle type
Front Mount Panel
Number Of Contacts
10
Number of cavity #16
10

导出产品规格