| Product Name |
Eaton Souriau SMS series quick mating plastic rectangular connector
|
| Catalog Number |
SMS12RE3S6
|
| Product Length/Depth |
13.4 mm
|
| Product Height |
16.2 mm
|
| Product Width |
21.1 mm
|
| Product Weight |
6.4 g
|
| Environmental conditions |
RoHS
Flammability rating UL94 V0 REACH |
| Connector accessory option |
No backshell possibility
|
| Connector type |
Receptacle
|
| Contact delivery |
Loaded
|
| Contact type |
PCB
|
| Coupling type |
Push-Pull
|
| Degree of protection |
IP30
|
| Layout |
12
|
| Shell material |
Plastic
|
| Operating temperature - max |
125 °C
|
| Operating temperature - min |
-55 °C
|
| Receptacle type |
Front Mount Panel
|
| Number Of Contacts |
12
|
| Number of cavity #16 |
12
|