| Product Name |
Eaton Souriau SMS series quick mating plastic rectangular connector
|
| Catalog Number |
SMS4PH4TR29
|
| Environmental conditions |
Flammability rating UL94 V0
REACH |
| Connector accessory option |
No backshell possibility
|
| Connector type |
Receptacle
|
| Contact delivery |
Loaded
|
| Contact gender |
Pin (Male)
|
| Contact plating |
Tin pre plated
|
| Contact type |
PCB
|
| Coupling type |
Push-Pull
|
| Degree of protection |
IP30
|
| Layout |
4
|
| Shell material |
Plastic
|
| Operating temperature - max |
125 °C
|
| Operating temperature - min |
-55 °C
|
| Receptacle type |
Front Mount Panel
|
| Number Of Contacts |
4
|
| Number of cavity #16 |
4
|