照片为代表
Download
Product Name |
Eaton Souriau SMS series quick mating plastic rectangular connector
|
Catalog Number |
SMS9PH3TR29
|
Product Length/Depth |
61.7 mm
|
Product Height |
9.4 mm
|
Product Width |
22.9 mm
|
Product Weight |
25.3 g
|
Environmental conditions |
Flammability rating UL94 V0
REACH |
Connector accessory option |
No backshell possibility
|
Connector type |
Receptacle
|
Contact delivery |
Loaded
|
Contact gender |
Pin (Male)
|
Contact plating |
Tin pre plated
|
Contact type |
PCB
|
Coupling type |
Push-Pull
|
Degree of protection |
IP30
|
Layout |
9
|
Shell material |
Plastic
|
Operating temperature - max |
125 °C
|
Operating temperature - min |
-55 °C
|
Receptacle type |
Front Mount Panel
|
Number Of Contacts |
9
|
Number of cavity #16 |
9
|