下载文档 () / 20
动力,因我们而不同*

SN224-3/4ZN

Eaton B-Line series stud nut with spring, 0.85" H x 0.75" L x 1.31" W, Steel, Electro-plated, 3/8”-16 bolt, Stud nut with spring

常用规格

Product Name
Eaton B-Line series stud nut with spring
Catalog Number
SN224-3/4ZN
UPC
781011412036
Product Length/Depth
0.75 in
Product Height
0.85 in
Product Width
1.31 in
Product Weight
0.077 lb
Certifications
Not Applicable

Model

Bolt/thread/rod size
3/8”-16
Type
Stud nut with spring

Material/finish

Finish
Electro-plated
Material
Steel

导出产品规格