下载文档 () / 20
动力,因我们而不同*

SNT1RP08K

Eaton molded case circuit breaker accessory shunt trip, Shunt trip factory installation kit, 48-127 V or 48-60 Vdc, Pigtail leads, For type F-frame HMCP breakers, Frame J-K, Series C, Right-hand mounting

常用规格

Product Name
Eaton molded case circuit breaker accessory shunt trip
Catalog Number
SNT1RP08K
UPC
786679808610
Product Length/Depth
5.5 in
Product Height
3 in
Product Width
3.1 in
Product Weight
0.34 lb
Compliances
Contact Manufacturer
Certifications
UL Listed

产品规格

Used with
For type F-frame HMCP breakers
Voltage rating
48-127 V or 48-60 Vdc
Frame size
Frame J-K
Series
Series C
Mounting Method
Right
Mounting hardware
Right-hand mounting
Connection
Pigtail leads
Type
Shunt trip factory installation kit

导出产品规格

产品规格说明书

产品手册

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。