Eaton Crouse-Hinds series Pauluhn Intrepid SPA linear fluorescent light fixture
SPA22870

SPA22870

Eaton Crouse-Hinds series Pauluhn Intrepid SPA linear fluorescent light fixture,3/4" entry (2) hubs,50/60 Hz,2 ft lamp,Fluorescent,Matte polycarbonate lens,T12HO RDC,Aluminum,2-lamp,Through feed,120-277 Vac,24W
SPA22870 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn Intrepid SPA linear fluorescent light fixture
Catalog Number
SPA22870
UPC
662276415331
Product Length/Depth
28.8 in
Product Height
5 in
Product Width
7.63 in
Product Weight
8.5 lb

产品规格

Wattage
24W
Ingress protection (IP) ratings
IP66
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 2
Class III
NEMA Rating
4
Entry size
3/4"
Entry type
(2) hubs
Lamp length
2 ft
Lamp type
Fluorescent
Lens material
Matte polycarbonate
Light type
T12HO RDC
Material
Aluminum
Number of lamps
2-lamp
Style
Through feed
Frequency rating
50/60 Hz
Voltage rating
120-277 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.