Eaton Crouse-Hinds series Pauluhn Intrepid SPP linear fluorescent light fixture
SPP23170

SPP23170

Eaton Crouse-Hinds series Pauluhn Intrepid SPP linear fluorescent light fixture,3/4" entry (2) hubs,50/60 Hz,2 ft lamp,Fluorescent,Matte polycarbonate lens,T8 bi-pin,Fiberglass-reinforced polyester,3-lamp,Through feed,120-277 Vac,17W
SPP23170 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn Intrepid SPP linear fluorescent light fixture
Catalog Number
SPP23170
UPC
662276415584
Product Length/Depth
28.8 in
Product Height
5 in
Product Width
7.625 in
Product Weight
9 lb

产品规格

Wattage
17W
Ingress protection (IP) ratings
IP66
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 2
Class III
NEMA Rating
4
Entry size
3/4"
Entry type
(2) hubs
Lamp length
2 ft
Lamp type
Fluorescent
Lens material
Matte polycarbonate
Light type
T8 bi-pin
Material
Fiberglass-reinforced polyester
Number of lamps
3-lamp
Style
Through feed
Frequency rating
50/60 Hz
Voltage rating
120-277 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.