Eaton Crouse-Hinds series Pauluhn Intrepid SPP linear fluorescent light fixture
SPP41171

SPP41171

Eaton Crouse-Hinds series Pauluhn Intrepid SPP linear fluorescent light fixture,3/4" entry (2) hubs,50/60 Hz,4 ft lamp,Fluorescent,Matte polycarbonate lens,T8 bi-pin,Fiberglass-reinforced polyester,Pendant ,1-lamp,120-277 Vac,32W
SPP41171 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn Intrepid SPP linear fluorescent light fixture
Catalog Number
SPP41171
UPC
662276497689
Product Length/Depth
52.8 in
Product Height
5 in
Product Width
7.63 in
Product Weight
17 lb

产品规格

Mounting
Pendant
Wattage
32W
Ingress protection (IP) ratings
IP66
Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 2
Class III
NEMA Rating
4
Entry size
3/4"
Entry type
(2) hubs
Lamp length
4 ft
Lamp type
Fluorescent
Lens material
Matte polycarbonate
Light type
T8 bi-pin
Material
Fiberglass-reinforced polyester
Number of lamps
1-lamp
Frequency rating
50/60 Hz
Voltage rating
120-277 Vac
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.