下载文档 () / 20
动力,因我们而不同*

SR42UBEISHV

SmartRack 42U Standard-Depth Standard-Width Rack Enclosure Cabinet for Harsh Environments - 230V Cooling Fans, Black

常用规格

Product Name
Eaton Tripp Lite series SmartRack rack enclosure
Catalog Number
SR42UBEISHV
UPC
037332211934
Product Length/Depth
43 in
Product Height
79.82 in
Product Width
23.63 in
Product Weight
310 lb
Compliances
RoHS
EIA-310-E

产品规格

Features
Flex Center
Color
Black
Package contents
  • SR42UBEISHV 42U Server Rack
  • (4) Side panels
  • (4) Side panel locks
  • (2) Keys
  • (50) M6 screws
  • (50) M6 washers
  • (50) M6 cage nuts
  • (2) Air filters
  • Owner's manual
Input Nominal Voltage
230 VAC
230V 50/60 Hz
Product Features
Built-in Cable Management
Pre-Installed Casters
Rack Depth
Standard
Product Highlights
Maximum capacity: 3500 lb. (1588 kg) stationary, 3000 lb. (1361 kg) rolling load
Sealed, locking cabinet protects against dust, dirt, drips, splashes and other debris
12 high-voltage 230V fans maintain steady airflow to keep rack equipment cool
Ships fully assembled for immediate deployment and equipment mounting
Provides physical equipment and media security needed for PCI DSS compliance
Rack Height
42U
Protection Rating
IP54
Noise Level
59.8 dBA @ 3 METERS
Maximum Device Depth
37 Inch
Number Of Vertical Mounting Rails
4
Factory Preset Rack Depth
27.75 in
Minimum Device Depth
4 in
Weight Capacity Rolling
2250 lb
Weight Capacity stationary
3500 Pound
Nominal Input Voltage Description
230V 50/60 Hz
Module Rack Type
Enclosure

导出产品规格