下载文档 () / 20
动力,因我们而不同*

SRFAN1U

SmartRack 1U Fan Tray, 3 120V High-Performance Fans, 210 CFM, 5-15P Plug

常用规格

Product Name
Eaton Tripp Lite series SmartRack rackmount cooling
Catalog Number
SRFAN1U
UPC
037332188465
Product Length/Depth
7.5 in
Product Height
2.56 in
Product Width
22.06 in
Product Weight
6.6 lb
Warranty
2 year limited
Compliances
UKCA

产品规格

Input Connection
NEMA 5-15P
Input Cord Length
6 ft
Input Plug Features
NEMA 5-15P
Nominal Input Voltage Description
120V AC 50/60 Hz
Input Frequency
50/60 Hz
Sound Level
≤ 45dB
Accessory Class
Accessory Type

Fan Panel
Current tester
Cooling Type
Passive
Package Contents
SRFAN1U SmartRack 1U Fan Tray
Input Nominal Voltage
120 VAC
120V AC 50/60 Hz
Product Features
NEMA 5-15P
Product Highlights
2-year limited warranty (Worldwide)
3 durable 4 in. 120V high-performance fans
Fully assembled and ready to mount
6-ft. (1.83 m) AC power cord with 5-15P plug
Heavy-duty cold-rolled steel construction
Fans circulate air at 210 cubic feet per minute (CFM)
Rack Height
1U
Voltage Rating
120 VAC

导出产品规格