下载文档 () / 20
动力,因我们而不同*

SRH453046W

SmartRack 45U Deep Wide Heavy-Duty Rack Enclosure Cabinet for AI Servers - Doors and Side Panels Included, White

常用规格

Product Name
Eaton SmartRack heavy-duty enclosure
Catalog Number
SRH453046W
UPC
037332296856
Product Length/Depth
49.238 in
Product Height
84.758 in
Product Width
29.527 in
Product Weight
436.6 lb
Compliances
CE Marked
EIA-310-E
RoHS
UKCA
Certifications
UL 62368-1
UL 2416

产品规格

Color
White
Material
Steel
Package contents
  • SRH453046W 45U Server Rack
  • (4) Side panels
  • (8) Side panel locks
  • (2) Keys
  • (50) Phillips-head mounting screws (M6 x 5/8 in.)
  • (50) Nylon cup washers
  • (50) Cage nuts
  • Owner's manual
Product Features
Extra Wide
Locking
Pre-Installed Casters
Leveling Feet
Rack Depth
Deep
Product Highlights
Maximum capacity: 5000 lb. (2268 kg) stationary, 3500 lb. (1588 kg) rolling load
2.5 mm thick steel frame includes extra welds and gussets for greater strength
White powder-coated finish makes it easier to see ports and cables inside
46 in. depth accommodates large network and edge computing equipment
750 mm width allows side channels for accessory mounting, cable routing and airflow
5-year limited warranty (Worldwide)
Rack Height
45U
Maximum Device Depth
46 Inch
Number Of Vertical Mounting Rails
4
Factory Preset Rack Depth
34.5 in
Minimum Device Depth
4 in
Weight Capacity Rolling
3500 lb
Grounding Details
Front and rear door frames
Weight Capacity stationary
5000 Pound
Material Of Construction
Steel
Module Rack Type
Enclosure
Shipping Form Factor
Factory Assembled
Rack Style
Floor Standing

导出产品规格