下载文档 () / 20
动力,因我们而不同*

SRH483254B

SmartRack 48U Extra-Deep Extra-Wide Heavy-Duty Rack Enclosure Cabinet for AI Servers - Doors and Side Panels Included, Black

常用规格

Product Name
Eaton SmartRack heavy-duty enclosure
Catalog Number
SRH483254B
UPC
037332298225
Product Length/Depth
58.038 in
Product Height
90.007 in
Product Width
31.496 in
Product Weight
506 lb
Compliances
CE Marked
EIA-310-E
RoHS
UKCA
Certifications
UL 62368-1
UL 2416

产品规格

Color
Black
Material
Steel
Package contents
  • SRH483254B 48U Server Rack
  • (4) Side panels
  • (8) Side panel locks
  • (2) Keys
  • (60) Phillips-head mounting screws (M6 x 5/8 in.)
  • (60) Nylon cup washers
  • (60) Cage nuts
  • Owner's manual
Product Features
Extra Wide
Locking
Pre-Installed Casters
Leveling Feet
Rack Depth
Extra deep
Product Highlights
Maximum capacity: 5000 lb. (2268 kg) stationary, 3500 lb. (1588 kg) rolling load
2.5 mm thick steel frame includes extra welds and gussets for greater strength
54 in. depth provides more space for large AI servers, cables and cable managers
800 mm width allows side channels for accessory mounting, cable routing and airflow
Provides physical equipment and media security needed for PCI DSS compliance
5-year limited warranty (Worldwide)
Rack Height
48U
Maximum Device Depth
54 Inch
Number Of Vertical Mounting Rails
4
Factory Preset Rack Depth
43 in
Minimum Device Depth
4 in
Weight Capacity Rolling
3500 lb
Grounding Details
Front and rear door frames
Weight Capacity stationary
5000 Pound
Material Of Construction
Steel
Module Rack Type
Enclosure
Shipping Form Factor
Factory Assembled
Rack Style
Floor Standing

导出产品规格