下载文档 () / 20
动力,因我们而不同*

SRHM1/4X3/4ZN

Eaton B-Line series slotted round head machine screw, 0.75" H x 0.25" D, Steel, Electro-plated

常用规格

Product Name
Eaton B-Line series slotted round head machine screw
Catalog Number
SRHM1/4X3/4ZN
UPC
781011419035
Product Height
0.75 in
Product Weight
0.011 lb
Compliances
Not Applicable
Certifications
Not Applicable

Model

Type
Slotted round head machine screws

Material/finish

Finish
Electro-plated
Material
Steel

导出产品规格