下载文档 () / 20
动力,因我们而不同*

SRSWITCH

SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI

常用规格

Product Name
Eaton Tripp Lite series SmartRack sensor
Catalog Number
SRSWITCH
UPC
037332144775
Product Length/Depth
4.41 in
Product Height
0.9 in
Product Width
2.68 in
Product Weight
0.2 lb
Warranty
5 year limited
Compliances
RoHS
EIA-310-E

产品规格

Accessory Class

Rack accessories
Features
Flex Center
Accessory/spare part type
Door switch kit
Package contents
  • One set of magnetic door switch contacts
  • All mounting hardware
  • Detailed installation instructions as well as user manual.
Accessory Type
Door Switch Kit
Product Highlights
5-year limited warranty (Worldwide)
Sends notification through PowerAlert, TLNET Supervisor or PowerAlert Device Manager software
Monitors the front and rear doors of a single cabinet
Magnetic door switch for monitoring cabinet access
Must be used with SNMPWEBCARD and ENVIROSENSE, with TLNETCARD and TLNETEM, or with WEBCARDLX and E2MTHDI, E2MTDI

导出产品规格