| Product Name |
Eaton Tripp Lite series SmartRack rack enclosure
|
| Catalog Number |
SRX42UBEXP
|
| UPC |
037332221599
|
| Product Length/Depth |
41.25 in
|
| Product Height |
78.5 in
|
| Product Width |
23.622 in
|
| Product Weight |
225 lb
|
| Warranty |
5 year limited
|
| Compliances |
RoHS
CE Marked |
| Certifications |
UL 60950-1
|
| Features |
Flex Center
|
| Color |
Black
|
| Load capacity (dynamic) |
2250 lb
|
| Load capacity (static) |
3500 lb
|
| Material |
Steel
|
| Number of rack units |
42U
|
| Package contents |
|
| Product Features |
Pre-Installed Casters
|
| Rack Depth |
Mid
|
| Product Highlights |
5-year limited warranty (Worldwide)
Comes without side panels for easy baying with multiple rack cabinets in a row Front and split rear doors lock securely to help prevent damage, tampering or theft 42U rack constructed from powder-coated steel that stands up to tough environments Ships fully assembled for quick deployment on pre-installed casters Mounting rails accept standard rack equipment up to 850 mm deep |
| Rack Height |
42U
|
| Application |
Store and organize rack-mount equipment in a network closet, data center or other area where you need components to be secure
|
| Number Of Vertical Mounting Rails |
4
|
| Factory Preset Rack Depth |
27.75 in
|
| Minimum Device Depth |
4 in
|
| Weight Capacity Rolling |
2250 lb
|
| Grounding Details |
Front and Back door frames
|
| Module Rack Type |
Enclosure
|