下载文档 () / 20
动力,因我们而不同*
即将停产

SRX47UBEXP

47U Server Rack, Euro-Series - Expandable Cabinet, Standard Depth, Side Panels Not Included

常用规格

Product Name
Eaton Tripp Lite series SmartRack rack enclosure
Catalog Number
SRX47UBEXP
UPC
037332221636
Product Length/Depth
41.25 in
Product Height
87.2 in
Product Width
23.622 in
Product Weight
243 lb
Compliances
CE Marked
RoHS
Certifications
UL 60950-1

产品规格

Features
Flex Center
Color
Black
Load capacity (dynamic)
2250 lb
Load capacity (static)
3500 lb
Material
Steel
Number of rack units
47U
Package contents
  • SRX47UBEXP 47U Server Rack
  • (2) Keys
  • (50) M6 screws
  • (50) M6 washers
  • (50) M6 cage nuts
  • Owner's manual
Product Features
Pre-Installed Casters
Rack Depth
Mid
Product Highlights
Mounting rails accept standard rack equipment up to 850 mm deep
Comes without side panels for easy baying with multiple rack cabinets in a row
47U rack constructed from powder-coated steel that stands up to tough environments
Front and split rear doors lock securely to help prevent damage, tampering or theft
Ships fully assembled for quick deployment on pre-installed casters
Rack Height
47U
Application
Store and organize rack-mount equipment in a network closet, data center or other area where you need components to be secure
Number Of Vertical Mounting Rails
4
Factory Preset Rack Depth
27.75 in
Minimum Device Depth
4 in
Weight Capacity Rolling
2250 lb
Grounding Details
Front and Back door frames
Module Rack Type
Enclosure

导出产品规格