Eaton Crouse-Hinds series Myers ground hub
SSTG 4

SSTG 4

Eaton Crouse-Hinds series Myers ground hub, Stainless steel, 1-1/4"
SSTG 4 - sku page

Photo is representative

常用规格

Product Name
Eaton Crouse-Hinds series Myers ground hub
Catalog Number
SSTG 4
UPC
784731100337
Product Length/Depth
4.05 in
Product Height
1.2 in
Product Width
3.21 in
Product Weight
0.73 lb

产品规格

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Zone 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
Material
Stainless steel
NEMA Rating
3
3R
4
4X
12
Trade size
1-1/4"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.