Eaton Crouse-Hinds series Myers hub, Stainless steel, 3-1/2", Increased safety ground terminal, -55°C to 180°C temperature range
| Product Name |
Eaton Crouse-Hinds series Myers hub
|
| Catalog Number |
SSTGK 9 M2
|
| UPC |
662276830776
|
| Product Length/Depth |
5.23 in
|
| Product Height |
2.9 in
|
| Product Width |
4.99 in
|
| Product Weight |
3.4 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
IECEx/ATEX |
| NEC hazardous rating |
Class I, Zone 1
|
| NEMA Rating |
3
3R 4 4X |
| Ingress protection (IP) ratings |
IP66
|
| Trade size |
3-1/2"
|
| Material |
Stainless steel
|
| Special features |
Increased safety ground terminal, -55°C to 180°C temperature range
|