Eaton Crouse-Hinds series Myers ground nut, Stainless steel, 1"
| Product Name |
Eaton Crouse-Hinds series Myers ground nut
|
| Catalog Number |
SSTGN 3
|
| UPC |
662278000344
|
| Product Length/Depth |
2 in
|
| Product Height |
2 in
|
| Product Width |
0.75 in
|
| Product Weight |
1 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Zone 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
| Trade size |
1"
|
| Material |
Stainless steel
|