Eaton Crouse-Hinds series Myers Scru-Tite basic hub, Zinc, Nickel-chrome plated, 1-1/4"
| Product Name |
Eaton Crouse-Hinds series Myers Scru-Tite basic hub
|
| Catalog Number |
ST 4 CP
|
| UPC |
784731105042
|
| Product Length/Depth |
2.25 in
|
| Product Height |
2.25 in
|
| Product Width |
1.8 in
|
| Product Weight |
0.51 lb
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| NEC hazardous rating |
Class I, Division 2
Class II, Division 1 Class II, Division 2 Class III |
| NEMA Rating |
3
3R 4 4X 12 |
| Trade size |
1-1/4"
|
| Material |
Zinc
|
| Finish |
Nickel-chrome plated
|