Eaton Model 50 Basket Strainer
ST0500600F41C

ST0500600F41C

Eaton Model 50 Basket Strainer 5-8 inch, Duplex, 6" #50 125#FF CI/BRZ ST D, Cast, Cast iron, 13.8 Bar, ANSI flange 6"
ST0500600F41C - sku page

Photo is representative

常用规格

Product Name
Eaton Model 50 Basket Strainer
Catalog Number
ST0500600F41C
Product Length/Depth
527 mm
Product Height
921 mm
Product Width
559 mm
Product Weight
227 kg
Certifications
CRN Stamp

产品规格

Configuration
Duplex strainer
Manufacturing style
Cast
Number of baskets
2
Sealing material
NBR
Design pressure - max
13.8 bar
Connection type (inlet/outlet)
ANSI flange
Material
Cast iron
Connection size (inlet/outlet)
6"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.