知识搜索
下载文档 () / 20
动力,因我们而不同*

ST0500600R31C

Eaton Model 50 Basket Strainer 5-8 inch, Duplex, 6"#50 150#RF CSTL/BRZ, Cast, Carbon Steel, 13.8 Bar, ANSI flange 6"

常用规格

Product Name
Eaton Model 50 Basket Strainer
Catalog Number
ST0500600R31C
Product Length/Depth
527 mm
Product Height
921 mm
Product Width
559 mm
Product Weight
263 kg
Certifications
CRN Stamp

产品规格

Configuration
Duplex strainer
Manufacturing style
Cast
Number of baskets
2
Sealing material
NBR
Design pressure - max
13.8 bar
Connection type (inlet/outlet)
ANSI flange
Material
Carbon Steel
Connection size (inlet/outlet)
6"

导出产品规格